??
CAD model selection
Selectable products: 1
63503
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-08 - Adaptor Plate
Bill of material
63503
BESTNR
Order No.
63503
ARTNR
Article No.
AMF 6945-11-94-08-20
PDF
catalog sheet
PDF
SC
Screws
M 20x85
F
55 mm
G
Diameter
21 mm
K
20 mm
M
80 mm
N
46 mm
U
69.0 mm
GEW
Weight
1500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063504
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.