??
CAD model selection
Selectable products: 1
61473
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-10 - Clamping Piston, complete
Bill of material
61473
BESTNR
Order No.
61473
ARTNR
Article No.
6945-11-20-10
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
20 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
2.9 cm³
SCR
Screw
M 6x12 - 8.8 mm
MD
Tightening torque
10 Nm
A
Diameter
25.5 mm
B
13.0 mm
C
40 mm
D2
Diameter
25 mm
G
14.0 mm
N
Diameter
6.6 mm
K
26 mm
P
11.0 mm
V
40 mm
W
13.0 mm
GEW
Weight
220 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061470
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D