??
CAD model selection
Selectable products: 1
61481
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-10 - Clamping Piston, complete
Bill of material
61481
BESTNR
Order No.
61481
ARTNR
Article No.
6945-11-32-10
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
32 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
6.4 cm³
SCR
Screw
M 8x20 - 8.8 mm
MD
Tightening torque
25 Nm
A
Diameter
32.5 mm
B
16.0 mm
C
50 mm
D2
Diameter
32 mm
G
15.0 mm
N
Diameter
8.4 mm
K
33 mm
P
12.0 mm
V
50 mm
W
16.0 mm
GEW
Weight
400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061487
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D