??
CAD model selection
Selectable products: 1
61499
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-10 - Clamping Piston, complete
Bill of material
61499
BESTNR
Order No.
61499
ARTNR
Article No.
6945-11-63-10
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
63 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
16.0 cm³
SCR
Screw
M 8x20- 10.9 mm
MD
Tightening torque
36 Nm
A
Diameter
45.5 mm
B
21.0 mm
C
60 mm
D2
Diameter
45 mm
G
20.0 mm
N
Diameter
8.4 mm
K
39 mm
P
15.0 mm
V
60 mm
W
21.0 mm
GEW
Weight
730 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061494
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D