??
CAD model selection
Selectable products: 1
64089
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-11-xx-10 - Clamping Piston, complete
Bill of material
64089
BESTNR
Order No.
64089
ARTNR
Article No.
6945-11-94-10
PDF
catalog sheet
PDF
SK
Clamping force at 400 bar
94 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
28.5 cm³
SCR
Screw
M10x25- 12.9 mm
MD
Tightening torque
79 Nm
A
Diameter
55.5 mm
B
28.5 mm
C
70 mm
D2
Diameter
55 mm
G
25.5 mm
N
Diameter
10.4 mm
K
49 mm
P
17.5 mm
V
80 mm
W
23.5 mm
GEW
Weight
1200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772064082
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.