??
CAD model selection
Selectable products: 1
61630
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-20-2x3 - Clamping Bar, long (2x3 / 1x6)
Bill of material
61630
BESTNR
Order No.
61630
ARTNR
Article No.
6945-22-20-1x6
PDF
catalog sheet
PDF
SPN
Clamping force at 400 bar
120 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VG
Vol. total
17.4 cm3
GEW
Weight
6000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061630
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.