??
CAD model selection
Selectable products: 1
325134
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6946 - Wedge clamp, double-acting
Bill of material
325134
BESTNR
Order No.
325134
ARTNR
Article No.
6946 - 25-L
PDF
catalog sheet
PDF
SP
Clamping force
25 kN
FMAX
max. operating force
36 kN
MPOS
with positioning monitoring
-
OPOS
without position monitoring
x
A
24 mm
B
14 mm
C
48 mm
D
Diameter
18 mm
E
Thread
M 12 mm
F
6 mm
H
48 mm
J
122 mm
K
58.000 mm
M
70 mm
N
Diameter
30 mm
O
20 mm
P
3 mm
R
21.5 mm
S
78 mm
T
33 mm
U
15 mm
V
12 mm
W
11 mm
SCH
Screw
M12 x 60 (4x)
GEW
Weight
2600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325138
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D