??
CAD model selection
Selectable products: 1
325167
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6946 - Wedge clamp, double-acting
Bill of material
325167
BESTNR
Order No.
325167
ARTNR
Article No.
6946 - 50-B
PDF
catalog sheet
PDF
SP
Clamping force
50 kN
FMAX
max. operating force
72 kN
MPOS
with positioning monitoring
x
OPOS
without position monitoring
-
A
30 mm
B
16 mm
C
65 mm
D
Diameter
26 mm
E
Thread
M 16 mm
F
7 mm
H
65 mm
J
157 mm
K
78.000 mm
M
95 mm
N
Diameter
40 mm
O
25 mm
P
3 mm
R
28.5 mm
S
103 mm
T
43 mm
U
18 mm
V
6 mm
W
11 mm
SCH
Screw
M16 x 70 (4x)
GEW
Weight
6100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325169
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D