??
CAD model selection
Selectable products: 1
325175
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6946 - Wedge clamp, double-acting
Bill of material
325175
BESTNR
Order No.
325175
ARTNR
Article No.
6946 -100-L
PDF
catalog sheet
PDF
SP
Clamping force
100 kN
FMAX
max. operating force
145 kN
MPOS
with positioning monitoring
-
OPOS
without position monitoring
x
A
38 mm
B
20 mm
C
85 mm
D
Diameter
30 mm
E
Thread
M 20 mm
F
11 mm
H
80 mm
J
190 mm
K
100.000 mm
M
120 mm
N
Diameter
56 mm
O
25 mm
P
3 mm
R
37.0 mm
S
127 mm
T
51 mm
U
25 mm
V
16 mm
W
11 mm
SCH
Screw
M20 x 90 (4x)
GEW
Weight
11500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325176
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D