??
CAD model selection
Selectable products: 1
325191
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6946 - Wedge clamp, double-acting
Bill of material
325191
BESTNR
Order No.
325191
ARTNR
Article No.
6946 -160-L
PDF
catalog sheet
PDF
SP
Clamping force
160 kN
FMAX
max. operating force
230 kN
MPOS
with positioning monitoring
-
OPOS
without position monitoring
x
A
50 mm
B
25 mm
C
106 mm
D
Diameter
35 mm
E
Thread
M 24 mm
F
11 mm
H
105 mm
J
222 mm
K
120.000 mm
M
150 mm
N
Diameter
70 mm
O
30 mm
P
3 mm
R
49.0 mm
S
148 mm
T
57 mm
U
30 mm
V
8 mm
W
11 mm
SCH
Screw
M24 x 120 (4x)
GEW
Weight
23000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325190
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D