??
CAD model selection
Selectable products: 1
65433
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6954 - Swivel Clamping Strap, hydraulic clamping, mechanic unclamping
Bill of material
65433
BESTNR
Order No.
65433
ARTNR
Article No.
6954-16
PDF
catalog sheet
PDF
A
for T-Slot
16 mm
SPH
Clamping height
40 - 80 mm
SHUB
Clamping stroke
0 - 5 mm
SKU
Clamping force at 250 bar below
30 kN
SKM
Clamping force at 250 bar centre
26 kN
SKO
Clamping force at 250 bar top
24 kN
K
Piston diameter
32 mm
VOL
Vol.
4.8 cm³
FK
Spring force min.
150 N
SPHOE
Clamping height
mm
Enter value for SPHOE
Clamping height
mm
cm
inch
ft
HMIN
40.000 mm
HMAX
80.000 mm
GEW
Weight
3320 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065430
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D