??
CAD model selection
Discontinued product
Product discontinued since Aug 31, 2022. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
259168
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-06-01 / -02 - Seat Valve, 3/2 Way
Bill of material
259168
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BA
Type
fuer O-Ring-Anschluss
BX
max. operating pressure
500 bar
BN
min. operating pressure
10 bar
Q
Nominal flow
12 l/min
VIS
Viscosity
10-500 cSt
UT
Ambient temperature
-40 - +80 °C
U
24 V DC
P
20 W
SZ
Switching on/off
ms
ED
Ed to 35°C
100 / 50 %
SZH
Switching frequency per hour
2000
SA
Ingress protection
IP 54
GEW
Weight
710 g
CTN
Customs tariff number
84812010
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D