??
CAD model selection
Selectable products: 1
114298
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-11 - Manual Seat Valve, 3/2-Way
Bill of material
114298
BESTNR
Order No.
114298
ARTNR
Article No.
6910-11
PDF
catalog sheet
PDF
BA
Type
for O-ring joint
BX
max. operating pressure
500 bar
BN
min. operating pressure
10 bar
Q
Nominal flow
12 l/min
VIS
Viscosity
10-500 c St
UT
Ambient temperature
-40 - +80 °C
SCHM
Switching torque
63 N cm
SCHW
Switching stroke
3.5 mm
SCHL
Switching angle
90°
OR1
OR-1 - O-ring
161554
OR2
OR-2 - O-ring
338327
GEW
Weight
400 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772114299
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D