??
CAD model selection
Selectable products: 1
276824
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6910-06-04/05 - Seat Valve, 3/2 Way, max. operating pressure 450 bar
Bill of material
276824
BESTNR
Order No.
276824
ARTNR
Article No.
6910-06-04
PDF
catalog sheet
PDF
BA
Type
fuer O-Ring-Anschluss
BX
max. operating pressure
450 bar
BN
min. operating pressure
10 bar
NG
4
Q
Nominal flow
8 l/min
VIS
Viscosity
10-200 cSt
UT
Ambient temperature
-40 - +80 °C
U
24 V DC
P
24 W
SZ
Switching on/off
70 / 50 ms
ED
Ed to 40°C
100 %
SZH
Switching frequency per hour
2000
SA
Ingress protection
IP 65
GEW
Weight
600 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772276829
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D