??
CAD model selection
Selectable products: 1
339374
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-08-10 - Check valve, pilot operated
Bill of material
339374
BESTNR
Order No.
339374
ARTNR
Article No.
6916-08-10
PDF
catalog sheet
PDF
ANSC
Type
fuer O-Ring-Anschluss
BMAX
max. operating pressure
700 bar
Q
Nominal flow
8 l/min
EV
Releasing ratio
3
UT
Ambient temperature
-40 bis +80 °C
GEW
Weight
300 g
OR1
OR-1 - O-ring
183335
OR2
OR-2 - O-ring
457499
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772339371
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D