??
CAD model selection
Selectable products: 1
62992
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-09 - Throttle/Check Valve
Bill of material
62992
BESTNR
Order No.
62992
ARTNR
Article No.
6916-09
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
Q
Flow
15 l/min
DR
Throttle direction
A - B
UT
Ambient temperature
-20 - +80 °C
OD
Aperture pressure
0.35 bar
GEW
Weight
250 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772062996
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D