??
CAD model selection
Selectable products: 1
62885
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-04 - Line Check Valve
Bill of material
62885
BESTNR
Order No.
62885
ARTNR
Article No.
6916-04
PDF
catalog sheet
PDF
BMAX
max. operating pressure
630 bar
Q
Flow
12 l/min
P
Differenz p at flow
3 bar
UT
Ambient temperature
-20 - +90 °C
OD
Aperture pressure
1 bar
GEW
Weight
110 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772062880
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D