??
CAD model selection
Selectable products: 1
62984
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-07 - Shuttle Valve
Bill of material
62984
BESTNR
Order No.
62984
ARTNR
Article No.
6916-07
PDF
catalog sheet
PDF
BMAX
max. operating pressure
630 bar
Q
Flow
18 l/min
QR
Direction of flow
A-C / B-C
P
Differenz p at flow
12 bar
UT
Ambient temperature
-20 - +100 °C
GEW
Weight
160 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772062989
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D