??
CAD model selection
Selectable products: 1
60491
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-08 - Check valve, pilot operated
Bill of material
60491
BESTNR
Order No.
60491
ARTNR
Article No.
6916-08
PDF
catalog sheet
PDF
BMAX
max. operating pressure
700 bar
Q
Flow
15 l/min
P
Differenz p at flow
8 bar
EV
Releasing ratio
2.7
UT
Ambient temperature
-30 - +80 °C
OD
Aperture pressure
0.2 - 0.3 bar
GEW
Weight
400 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772060497
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D