??
CAD model selection
Selectable products: 1
69179
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6917-1 - Pressure reducing valve
Bill of material
69179
BESTNR
Order No.
69179
ARTNR
Article No.
6917-1
PDF
catalog sheet
PDF
NG
6
PX
Input pressure at P max.
400 bar
AN
Adjust. pressure at A min.
20 bar
AX
Adjust. pressure at A max.
370 bar
Q
Nominal flow
5 l/min
OR1
OR-1 - O-ring
161810
GEW
Weight
1085 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772069179
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D