??
CAD model selection
Selectable products: 1
492330
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6917E - Pressure control seat valve cartridge flange
Bill of material
492330
BESTNR
Order No.
492330
ARTNR
Article No.
6917E-2-130
PDF
catalog sheet
PDF
PX
Input pressure at P max.
500
AN
Adjust. pressure at A min.
8 bar
AX
Adjust. pressure at A max.
130 bar
Q
Nominal flow
6 l/min
RT
Return line pressure at T
-
DI1
DI-1 Seal Order No.
407205
GEW
Weight
752 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772492335
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D