??
CAD model selection
Selectable products: 1
556993
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918-110 - Delay valve
Bill of material
556993
BESTNR
Order No.
556993
ARTNR
Article No.
6918-110
PDF
catalog sheet
PDF
BDX
max. operating pressure
350 bar
BDN
min. operating pressure
35 bar
ESV
Setting range for the delay
3 - 7 sec
Q
Nominal flow
11.4 l/min
FNH
Filteration
25 μm
GEW
Weight
1700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772009298
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D