??
CAD model selection
Selectable products: 1
325068
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918 - Sequence Valve
Bill of material
325068
BESTNR
Order No.
325068
ARTNR
Article No.
6918-6
PDF
catalog sheet
PDF
BA
Type
for pipe fitting G1/4
BDN
min. operating pressure
8 bar
BDX
max. operating pressure
80 bar
Q
Nominal flow
20 l/min
DFR
Direction of flow
P-A
UT
Ambient temperature
-40 - +80 °C
VIS
Viscosity
10-500 c St
OR1
OR-1 - O-ring
0
GEW
Weight
750 g
CTN
Customs tariff number
84812090
EAN
European Article Number
4020772325060
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D