??
CAD model selection
Selectable products: 1
67645
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6919S - Accumulator
Bill of material
67645
BESTNR
Order No.
67645
ARTNR
Article No.
6919S-013
PDF
catalog sheet
PDF
SV
Reservoir volume
13 cm³
GD
Gas preload p 0 max.
250 bar
EGD
Set gas preload p 0
80 bar
UED
max. permiss. over-pressure
500 bar
UT
Ambient temperature
-20 - +60 °C
GEW
Weight
300 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772067649
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D