??
CAD model selection
Selectable products: 1
322065
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 691x A-07 - Seat Valve
Bill of material
322065
BESTNR
Order No.
322065
ARTNR
Article No.
6911A-07-01
PDF
catalog sheet
PDF
VA
Valve type
Seat Valve, 4/3-Way
BA
Type
for O-ring joint
BX
max. operating pressure
400 bar
BN
min. operating pressure
10 bar
NG
6
Q
Nominal flow
20 l/min
OR1
OR-1 - O-ring
493478
VIS
Viscosity
10 - 500 cSt
UT
Ambient temperature
-40 - +80 °C
U
24 V DC
P
27.6 W
SZ
Switching on/off
100 / 50 ms
ED
Ed to 35°C
100 %
SZH
Switching frequency per hour
2000
SA
Ingress protection
IP 67
GEW
Weight
2356 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772322069
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D