??
CAD model selection
Selectable products: 1
64055
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6940 - Set screw, ball-shaped
Bill of material
64055
BESTNR
Order No.
64055
ARTNR
Article No.
6940-M12
PDF
catalog sheet
PDF
SCH
ISO 4017-12.9
M 12x30
D
Diameter
12 mm
L
30 mm
K
7.0 mm
R
Diameter
60 mm
SW
Width across flats
19 mm
GEW
Weight
36.4 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772064051
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D