??
CAD model selection
Selectable products: 1
64071
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6940 - Set screw, ball-shaped
Bill of material
64071
BESTNR
Order No.
64071
ARTNR
Article No.
6940-M20
PDF
catalog sheet
PDF
SCH
ISO 4017-12.9
M 20x50
D
Diameter
20 mm
L
50 mm
K
12.5 mm
R
Diameter
100 mm
SW
Width across flats
30 mm
GEW
Weight
168.0 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772064075
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D