??
CAD model selection
Discontinued product
Product discontinued since Oct 3, 2023. Please do not use for new projects.
Selectable products: 2
176214
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6982-02 /-04 - Piston Pressure Switch, electric-hydraulic
Bill of material
176214
BESTNR
Order No.
ARTNR
Article No.
BAU
Type
Spring-loaded piston
BED
Operating pressure
bar
TEM
Temperature
-20 - +80 °C
SCH
Ingress protection
IP 65
SHG
Switching frequency
100 1/min
KOB
Voltage
30V - 250V = 5A
OR1
OR-1 - O-ring
457499 g
GEW
Weight
330 g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D