??
CAD model selection
Selectable products: 1
402610
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6982-05/06/07/08 - Piston Pressure Switch (electric-hydraulic)
Bill of material
402610
BESTNR
Order No.
402610
ARTNR
Article No.
6982-08
PDF
catalog sheet
PDF
BA
Type
Spring-loaded piston
BD
Operating pressure
100 - 400 bar
TEMP
Temperature
-20 - +80 °C
SA
Ingress protection
IP 65
SH
Switching frequency
30 1/min
KB
Voltage
12V - 230V = 4A
OR1
OR-1 - O-ring
161810
GEW
Weight
300 g
CTN
Customs tariff number
90262080
EAN
European Article Number
4020772402617
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.