??
CAD model selection
Selectable products: 1
325217
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6984-30 - Support control, pneumatic
Bill of material
325217
BESTNR
Order No.
325217
ARTNR
Article No.
6984-30
PDF
catalog sheet
PDF
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
5 mm
ED
Input pressure
1 - 2 bar
FMIN
Spring force min.
1.9 N
FMAX
Spring force max.
2.6 N
GEW
Weight
36 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325213
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D