??
CAD model selection
Selectable products: 5
68510
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6985 - High Pressure Hose
Bill of material
68510
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BMAX
Operating pressure
400 bar
PD
Test pressure
1000 bar
BR
Bending radius min.
100 mm
D
Diameter
15 mm
D1
Diameter
6 mm
L
mm
M
Thread
M 12x1.5
SW
Width across flats
17
GEW
Weight
g
CTN
Customs tariff number
40092200
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D