??
CAD model selection
Selectable products: 1
68510
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6985 - High Pressure Hose
Bill of material
68510
BESTNR
Order No.
68510
ARTNR
Article No.
6985- 500
PDF
catalog sheet
PDF
BMAX
Operating pressure
400 bar
PD
Test pressure
1000 bar
BR
Bending radius min.
100 mm
D
Diameter
15 mm
D1
Diameter
6 mm
L
500 mm
M
Thread
M 12x1.5
SW
Width across flats
17
GEW
Weight
300 g
CTN
Customs tariff number
40092200
EAN
European Article Number
4020772068516
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D