??
CAD model selection
Selectable products: 1
68569
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6985K - High Pressure Hose with steel-wire interlace
Bill of material
68569
BESTNR
Order No.
68569
ARTNR
Article No.
6985K- 500
PDF
catalog sheet
PDF
BD50
Operating pressure +50° C
500 bar
PD
Test pressure
960 bar
BR
Bending radius min.
35 mm
D
Diameter
9.4 mm
D1
Diameter
4 mm
L
500 mm
M
Thread
M 16x1.5
SW
Width across flats
19
GEW
Weight
300 g
CTN
Customs tariff number
40092200
EAN
European Article Number
4020772068561
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.