??
CAD model selection
Selectable products: 1
63222
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6985R - High Pressure Hose with pipe socket
Bill of material
63222
BESTNR
Order No.
63222
ARTNR
Article No.
6985R-1250
PDF
catalog sheet
PDF
BD50
Operating pressure +50° C
375 bar
PD
Test pressure
750 bar
BR
Bending radius min.
30 mm
D
Diameter
9.8 mm
D1
Diameter
4.8 mm
D2
Diameter
8 mm
L
1250 mm
GEW
Weight
180 g
CTN
Customs tariff number
40092200
EAN
European Article Number
4020772063221
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D