??
CAD model selection
Selectable products: 1
164996
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989M - Screw-in Coupling Mechanism
Bill of material
164996
BESTNR
Order No.
164996
ARTNR
Article No.
6989M-20-002
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
A
Thread
M24 x 1.5 mm
NW
Nominal bore
5
MBD
max. operating pressure
500 bar
MKK
Min. coupling force
98 N
MD
Tightening torque
20 Nm
B
Diameter
22 mm
C
21.5 mm
D
10 mm
E
23.5 mm
F
31 mm
G
29 mm
H
Diameter
12 g
K
12.5 mm
L
Diameter
11 mm
M
Diameter
28 mm
N
Diameter
5 mm
O
Diameter
7 mm
P
18.5 mm
R
Diameter
4 x 2.8 mm
GEW
Weight
72 g
CTN
Customs tariff number
40169300
EAN
European Article Number
4020772164997
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D