??
CAD model selection
Selectable products: 1
328617
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989ME - Coupling mechanism, installation design
Bill of material
328617
BESTNR
Order No.
328617
ARTNR
Article No.
6989ME-05-02
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
NW
Nominal bore
5
MBD
max. operating pressure
500 bar
KHUB
Coupling stroke
4.5 mm
GEW
Weight
25 g
A
Diameter
14 mm
B
Diameter
19 mm
C
21.5 mm
G
29 mm
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772328610
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D