??
CAD model selection
Selectable products: 1
328658
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989ME - Coupling mechanism, installation design
Bill of material
328658
BESTNR
Order No.
328658
ARTNR
Article No.
6989ME-08-02
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
NW
Nominal bore
8
MBD
max. operating pressure
300 bar
KHUB
Coupling stroke
7.0 mm
GEW
Weight
56 g
A
Diameter
20 mm
B
Diameter
24 mm
C
31.0 mm
G
44 mm
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772328658
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D