??
CAD model selection
Selectable products: 1
328823
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989ME - Coupling mechanism, installation design
Bill of material
328823
BESTNR
Order No.
328823
ARTNR
Article No.
6989ME-03-01
PDF
catalog sheet
PDF
UDK
For coupling under pressure
x
DKP
For pressure-free coupling
-
NW
Nominal bore
3
MBD
max. operating pressure
350 bar
KHUB
Coupling stroke
4.5 mm
GEW
Weight
14 g
A
Diameter
11 mm
B
Diameter
14 mm
C
21.5 mm
G
29 mm
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772328825
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D