??
CAD model selection
Selectable products: 4
324525
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989N - Coupling nipple, threaded design
Bill of material
324525
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
UDK
For coupling under pressure
DKP
For pressure-free coupling
A
Thread
mm
NW
Nominal bore
MBD
max. operating pressure
bar
MKK
Min. coupling force
N
MD
Tightening torque
Nm
B
Diameter
mm
C
mm
D
mm
G
mm
H
Diameter
mm
K
mm
L
4.5 mm
M
19 mm
N
Diameter
5 mm
P
mm
R
Diameter
mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D