??
CAD model selection
Selectable products: 1
164988
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989N - Coupling nipple, threaded design
Bill of material
164988
BESTNR
Order No.
164988
ARTNR
Article No.
6989N-20-002
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
A
Thread
M 24 x 1.5 mm
NW
Nominal bore
5
MBD
max. operating pressure
500 bar
MKK
Min. coupling force
98 N
MD
Tightening torque
20 Nm
B
Diameter
20 mm
C
25 mm
D
8.5 mm
G
27.0 mm
H
Diameter
13.5 mm
K
14.0 mm
L
4.5 mm
M
19 mm
N
Diameter
5 mm
P
18.5 mm
R
Diameter
4 x 2.8 mm
GEW
Weight
56 g
CTN
Customs tariff number
40169300
EAN
European Article Number
4020772164980
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.