??
CAD model selection
Selectable products: 1
324525
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989N - Coupling nipple, threaded design
Bill of material
324525
BESTNR
Order No.
324525
ARTNR
Article No.
6989N-06-002
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
A
Thread
M 20 x 1.5 mm
NW
Nominal bore
3
MBD
max. operating pressure
350 bar
MKK
Min. coupling force
94 N
MD
Tightening torque
15 Nm
B
Diameter
16 mm
C
23 mm
D
8.4 mm
G
25.9 mm
H
Diameter
9.8 mm
K
13.0 mm
L
4.5 mm
M
19 mm
N
Diameter
5 mm
P
15.5 mm
R
Diameter
2 x 2.6 mm
GEW
Weight
30 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772324520
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D