??
CAD model selection
Selectable products: 1
328674
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989NE - Coupling nipple, installation design
Bill of material
328674
BESTNR
Order No.
328674
ARTNR
Article No.
6989NE-03-02
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
NW
Nominal bore
3
MBD
max. operating pressure
350 bar
KHUB
Coupling stroke
4.5 mm
A
Diameter
13 mm
B
Diameter
16 mm
G
25.9 mm
H
Diameter
9.8 mm
K
10.0 mm
L
4.5 mm
GEW
Weight
21 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772328672
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.