??
CAD model selection
Selectable products: 1
328732
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989NE - Coupling nipple, installation design
Bill of material
328732
BESTNR
Order No.
328732
ARTNR
Article No.
6989NE-08-02
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
NW
Nominal bore
8
MBD
max. operating pressure
300 bar
KHUB
Coupling stroke
7.0 mm
A
Diameter
21 mm
B
Diameter
24 mm
G
31.4 mm
H
Diameter
18.5 mm
K
9.0 mm
L
7.5 mm
GEW
Weight
60 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772328733
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D