??
CAD model selection
Selectable products: 1
445049
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6989NE - Coupling nipple, installation design
Bill of material
445049
BESTNR
Order No.
445049
ARTNR
Article No.
6989NE-05-02
PDF
catalog sheet
PDF
UDK
For coupling under pressure
-
DKP
For pressure-free coupling
x
NW
Nominal bore
5
MBD
max. operating pressure
500 bar
KHUB
Coupling stroke
4.5 mm
A
Diameter
16 mm
B
Diameter
20 mm
G
26.0 mm
H
Diameter
13.5 mm
K
10.0 mm
L
4.5 mm
GEW
Weight
25 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772445041
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.