??
CAD model selection
Selectable products: 1
327353
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6990-20-A - Adapter for pressure gauge connection
Bill of material
327353
BESTNR
Order No.
327353
ARTNR
Article No.
6990-20-A
PDF
catalog sheet
PDF
BMAX
max. operating pressure
630 bar
G
Thread
G 1/4 Inch
L
41 mm
SW
19 mm
GEW
Weight
75 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772327354
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D