??
CAD model selection
Selectable products: 1
321893
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6990-20-G - Measuring coupling
Bill of material
321893
BESTNR
Order No.
321893
ARTNR
Article No.
6990-20-G1/8
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
E
8.0 mm
G
Thread
G1/8
L
39 mm
SW
17 mm
GEW
Weight
70 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772321895
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D