??
CAD model selection
Selectable products: 1
111518
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6990 - Quick disconnect coupler
Bill of material
111518
BESTNR
Order No.
111518
ARTNR
Article No.
6990-G1/4 A
PDF
catalog sheet
PDF
AF
Design
Thread adapter
BD
Operating pressure
- bar
NG
0
NF
Nominal flow
0.0 l/min
SW
Width across flats
5 mm
GEW
Weight
20 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772111519
VERS
3
BVERS
fuer Konfiguration
0
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.