??
CAD model selection
Selectable products: 1
69062
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6990 - Quick disconnect coupler
Bill of material
69062
BESTNR
Order No.
69062
ARTNR
Article No.
6990-G1/4M-IG
PDF
catalog sheet
PDF
AF
Design
sleeve with internal thread
BD
Operating pressure
400 bar
NG
4
NF
Nominal flow
7.5 l/min
SW
Width across flats
24 mm
GEW
Weight
190 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772069063
VERS
2
BVERS
fuer Konfiguration
0
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D