??
CAD model selection
Selectable products: 1
323477
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6991-x0 - Rotary coupling, uncontrolled, overflow oil connection not included
Bill of material
323477
BESTNR
Order No.
323477
ARTNR
Article No.
AMF 6991-60
PDF
catalog sheet
PDF
ANSE
Connections inputs
6
ANSA
Connections outputs
6
UT
Operating Temperature
-10°C - +60°C °C
MDMAX
Tightening torque max.
14.0 Nm
DZMAX
max. r.p.m.
40 1/Min.
NG
5
GEW
Weight
5800 g
CTN
Customs tariff number
84122120
EAN
European Article Number
4020772323479
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.