??
CAD model selection
Selectable products: 1
334185
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6991-x0 - Rotary coupling, uncontrolled, overflow oil connection not included
Bill of material
334185
BESTNR
Order No.
334185
ARTNR
Article No.
AMF 6991-20
PDF
catalog sheet
PDF
ANSE
Connections inputs
2
ANSA
Connections outputs
2
UT
Operating Temperature
-10°C - +60°C °C
MDMAX
Tightening torque max.
5.0 Nm
DZMAX
max. r.p.m.
85 1/Min.
NG
5
GEW
Weight
2200 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772334185
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D